Display module for maXYmos TL and NC process monitoring system / 5877AZ000

Display module for maXYmos TL and NC process monitoring system
5877AZ000
18005236
  • 10,4" color touch screen and front-mounted USB slot
  • Cascadable with up to eight measuring and evaluation modules (MEMs)
  • Front panel, desk or wall mounting
Upon request
On request
Product type
Technology
TFT-LCD
Operation and installation
Applications
3C electronics manufacturing
Power supply
Supply voltage (of MEM)
24 VDC
Power consumption, maximal
6 W
Display modules
Touchscreen
Yes
Size
10.4 in

The display module (DIM) for maXYmos TL and NC process monitoring systems serves as human-machine interface for system configuration and visualization of evaluation curves. One DIM can be used with up to eight measuring and evaluation modules (MEMs). The display module has a rear slot to directly connect with an integrated MEM but can also be installed separately on the desk or at the wall.

With this optional display, the maXYmos TL and NC versions can be operated directly on site.

The photos and illustrations show the product partly with accessories, as well as in the application context. Please refer to the datasheet for order scope.

Loading
Loading