Electromechanical NC joining module NCFE, servo press, 2 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H) / 2162A002200HT (ES)

Electromechanical NC joining module NCFE, servo press, 2 kN, 200 mm stroke, 250 mm/s speed, with holding brake (H)
2162A002200HT (ES)
18045455
  • Servo press for simple, cost-sensitive joining processes
  • Measuring range: 2 kN
  • 200 mm stroke
  • 250 mm/s speed, with holding brake (H)
Upon request
On request
Measuring ranges
Required force
2 kN
Product type
Joining module type
NCFE
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Right angled drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Operation and installation
Applications
3C electronics manufacturing
Loading
Loading
Loading