Electromechanical NC joining module NCFE, servo press, 40 kN, 350 mm stroke, 250 mm/s speed, without holding brake (N) / 2162A040350NT (ES)

Electromechanical NC joining module NCFE, servo press, 40 kN, 350 mm stroke, 250 mm/s speed, without holding brake (N)
2162A040350NT (ES)
18043124
  • Servo press for simple, cost-sensitive joining processes
  • Measuring range: 40 kN
  • 350 mm stroke
  • 250 mm/s speed, without holding brake (N)
Upon request
On request
Measuring ranges
Required force
40 kN
Product type
Joining module type
NCFE
Type of force sensor
Strain gauge
Mechanical properties
Stroke
350 mm
Motor brake
No holding brake
Drive version
Right angled drive
Dynamical properties
Maximum speed [mm/s]
250 mm/s
Operation and installation
Applications
3C electronics manufacturing
Loading
Loading
Loading