Extension cable for multicomponent dynamometers, 3-core, Fischer 9-pin flange, custom length / 1688BSP

Extension cable for multicomponent dynamometers, 3-core, Fischer 9-pin flange, custom length
1688BSP
18000645
  • Dynamometer extension cable with 3 conductors
  • Length: custom from 1 to 50 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
3-Component measurement
Applications
Cutting processes and machining development
Cable properties
Configurable cable length
0.5 … 20 m
Cable properties
TPC black ⌀3.6 mm
Interfaces
Number of conductors
3
Connection type (sensor)
Fischer 104 9-pole negative
Connection type (amplifier)
Fischer 104 9-pole positive
This is a high insulating extension cable for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading