Extension cable with Fischer 9-pole connector, 8 conductors / 1678A5

Extension cable with Fischer 9-pole connector, 8 conductors
1678A5
18000622
  • Extension cable with 8 conductors
  • Length: 5 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
6-Component measurement
Applications
Cutting processes and machining development
Cable properties
Predefined cable length
5 m
Cable properties
TPC black ⌀5.6 mm
Interfaces
Number of conductors
8
Connector type
Fischer 104 9-pin (negative), Fischer 104 9-pin (positive)
This is a high insulating extension cable for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading