Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 0.5 m / 1635C0,5

Extension for high insulating cables, KIAG 10-32 pos. to KIAG 10-32 pos., 0.5 m
1635C0,5
18000540
  • Cable material: PFA
  • IP protection: IP65
  • Operating temperature range from -55 to 200°C
  • Cable length: 0.5 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-55 … 200 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP65
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Interfaces
Connection type (sensor)
KIAG 10-32 positive
Connection type (amplifier)
KIAG 10-32 positive
Dimensions and materials
Material
PFA
Cable color
Green
Weight
7 g
Predefined cable length
0.5 m
Coaxial cable for distance extension between sensor and charge amplifier (e.g.1-component force sensors, industrial production or automation).
Loading
Loading