High-insulating connecting cable, BNC pos. - BNC pos., PVC black, 10 m / 1601B10

High-insulating connecting cable, BNC pos. - BNC pos., PVC black, 10 m
1601B10
18000491
  • Connecting cable with black PVC jacket
  • Connectors: BNC pos. (sensor), BNC pos. (amplifier)
  • Length: 10 m
  • Temperature range: –25 … 70 °C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP40
Cable properties
Predefined cable length
10 m
Interfaces
Connector type
BNC positive, BNC positive
Connection type (sensor)
BNC positive
Connection type (amplifier)
BNC positive
Loading
Loading
Loading