High-insulating connecting cable, KIAG 10-32 pos. - TNC pos., PFA green, 1 m / 1633C1

High-insulating connecting cable, KIAG 10-32 pos. - TNC pos., PFA green, 1 m
1633C1
18000536
  • Connecting cable with extruded green PFA jacket
  • Connectors: KIAG 10-32 pos. (sensor), TNC pos. (amplifier)
  • Length: 1 m
  • Temperature range: –55 … 200 °C
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP65, IP40
Cable properties
Predefined cable length
1 m
Interfaces
Connector type
KIAG 10-32 (positive), TNC (positive)
Loading
Loading
Loading