High quality preloading set for piezoelectric force sensors of Types 9031C and 9103C / 9420A31

9420A31
18007783
- Pretensioning element set for force sensors 9031C and 9103C
- Bolt thread M10x1.0, length: 46 mm
- Max. preloading force: 40 kN
- Shunt: approx. 9%
Upon request
On request
Mechanical properties
Pretension bolt, L, length
46 mmPretension bolt thread
M10x1These standardized pretensioning elements are used for mounting piezoelectric ring force transducers of Type 9031C and Type 9103C. A set of pretensioning elements consists of a pretensioning bolt (PB, high strength, stainless steel of the mold), a centering sleeve (CS), two insulating washers (IW) and a hexagon nut (HN). These accessories are also separately available on request. It is recommended to preload piezo force sensors with at least 20% of their nominal force to increase the accuracy. In addition, the expected tensile and lateral forces have a decisive influence on the specification of the pretension force. Details can be found in the data sheet and the manual of the corresponding sensor.
Loading
Loading