MEMS capacitive triaxial K-Beam accelerometer, 2 g, titanium housing, 8 V FSO / 8396A2D0DTTA00

MEMS capacitive triaxial K-Beam accelerometer, 2 g, titanium housing, 8 V FSO
8396A2D0DTTA00
18038159
  • MEMS capacitive triaxial accelerometer
  • Acceleration range: ±2 g
  • 0±8 V FSO, with temperature output
  • 9-pin connector, titanium housing
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
2 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
4000 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
900 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing
Accelerometer with a 2 g range, 8 V full-scale output with temperature measurements, a titanium housing, and a 9-pin side connector.
Loading
Loading