Miniature industrial charge amplifier with peak detection, range ratio 10:1, max ±50000 pC, TNC neg. / 5039A311

Miniature industrial charge amplifier with peak detection, range ratio 10:1, max ±50000 pC, TNC neg.
5039A311
18004549
  • Charge amplifier with two custom measuring ranges (ratio 10:1, 5000 … 50000 pC)
  • Analog peak output: 0 … 10 V (positive peaks only)
  • Charge input: TNC neg.
  • Output signal: ±10 V
Upon request
On request
Electrical properties
Output signal type
Analog, Voltage
Input type
Charge quasi-static
Dynamical properties
Maximum signal frequency
17 kHz
Time constant
Long
Operation and installation
Device usage
Process monitoring
Applications
Monitoring and control in injection molding
Interfaces
Number of channels
1
Analog output type
Voltage (V)
Loading
Loading
Loading