Miniature triaxial accelerometer, PiezoStar, 250 g, high temperature / 8765A250M5

Triaxial center-hole PiezoStar IEPE accelerometer family / 8765A
8765A250M5
18011008
  • Miniature accelerometer with IEPE output
  • Measuring range: +250 g
  • Temperature range: -55 … 165°C
  • Through hole mounted
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Center through hole, Adhesive / Wax
Triaxial accelerometer with a 250 g range and higher maximum operating temperature
Loading
Loading