Multi-channel connector for single-wire, 4 channels, 200°C / 1708B1

Multi-channel connector for single-wire, 4 channels, 200°C
1708B1
18029314
  • Multi-channel connector (operating temperature: 0 … 200°C)
  • Mold detection up to 125°C
  • Simplified connection of up to 4 sensors, using single-wire technique
  • Cut and grip technique
Upon request
On request
Operation and installation
Mold temperature
200 °C
Mounting
in the mold
Applications
Monitoring and control in injection molding
Interfaces
Connector type
Fischer 103 (negative)
Dimensions and materials
Mounting Dimension (LxWxD)
52 mm x 28 mm x 26 mm
The multi-channel connector Type 1708B1 is perfect for the easy and comfortable connection of up to four sensors with a single-wire cable.
Loading
Loading