Multicomponent dynamometer MaxiDyn, 30 kN, cover plate 140x190 mm / 9139AA

Multicomponent dynamometer MaxiDyn, 30 kN, cover plate 140x190 mm
9139AA
18030434
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy, Fz ±30 kN
  • Cover plate 140x190 mm
  • Natural frequency fn (x), fn (y) 2.9 kHz, fn (z) 3 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-30 kN
Maximum measuring range [kN]
30 kN
Calibrations
Calibrated range Fx [kN]
0 … 30 kN
Calibrated range Fy [kN]
0 … 30 kN
Calibrated range Fz [kN]
0 … 30 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-2 … 2 %
Maximum crosstalk Fz→Fy
-2 … 2 %
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±0.5 %FSO
Threshold
<0.01 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
Fx: -8.2 pC/N, Fy: -4.2 pC/N, Fz: -8.2 pC/N
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Applications
Cutting processes and machining development, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pole neg.
Dimensions and materials
Weight
12.9 kg
This is a multicomponent dynamometer for measuring the three orthogonal components of a force. The stiff and robust design as well as the large measuring range permit the measurement of large forces, for example in high-performance cutting applications.
Loading
Loading