Shaft torque sensor, dual range torque transducer (measuring ranges from 2 Nm to 5 kNm) / 4503BQ

Dual range shaft torque transducer with integrated speed measurement / 4503B
4503BQ
18037425
  • Dual range sensor with two freely selectable measuring ranges in 5% steps
  • Well suited for static and dynamic measurements with a cut-off frequency (–3 dB) 10 kHz
  • Very high accuracy thanks to linearity error including hysteresis of only 0.05 %
  • Operational up to 50000 1/min
Upon request
On request
Measuring ranges
Maximum measuring range [N·m]
5000 N·m
Measuring range [N·m]
2 … 5000 N·m
Product type
Rotating / Non-rotating
Rotating
Mechanical properties
Limiting Torque
150 %
Metrological characteristics
Linearity including hysteresis
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
0.05 %FSO
Relative standard deviation of repeatability
0.05 %FSO
Dual-range
Yes
Accuracy class strain gauge
0.05
Electrical properties
Output signal type
Voltage, Frequency, Digital
Influence quantities
Temperature influence zero point
0.05 %FSO/10K
Temperature influence nominal value
0.05 %FSO/10K
Dynamical properties
Maximum speed [rpm]
Select the category in which the torque to be measured falls.
50000 rpm
Group delay
<220 µs
Certificates and Standards
Degree of protection EN 60529
IP40
Operation and installation
Operating temperature range
10 … 60 °C
Sensor design
Shaft type
Applications
In- and end-of-line testing for production processes, eVTOL / UAV / drone testing, Rocket and jet engine testing, 3C electronics manufacturing
Interfaces
Angle / speed output
8192 pulses/revolution
Loading
Loading
Loading