Piezoelectric welding force calibration transmitter, hybrid output signal analog ±10 V and IO-Link, Fz 10 kN (1000 daN) / 9831D2

Piezoelectric welding force calibration transmitter, hybrid output signal analog ±10 V and IO-Link, Fz 10 kN (1000 daN)
9831D2
18046485
  • Welding force calibration transmitter with optional IO-Link operation at 0.6 ms cycle time
  • Analog output: ±10 V with 6.25 kHz bandwidth (nom. sensitivity of 1 V/kN)
  • Full set with quick mount adapters and exchangable inserts
  • Ready to measure out of the box
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
45 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Electrical properties
Output signal type
Voltage
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Applications
Spot welding process monitoring
Cable properties
Cable included
Yes - fixed cable

This is a piezoelectric force sensor with hybrid signal output (analog and IO-Link) for testing and calibrating electrode clamp forces in resistance spot welding on robotic welding guns and welding machines.

Loading
Loading