Wheel pulse transducer, WPT sensor / CWPTA

CWPTA
18017730
- Wheel pulse transducers with a compact design and light weight
- Reverse-polarity protection
- Degree of protection: IP67
Operation and installation
Applications
Vehicle durability testing, Vehicle dynamics testing, Tire testingWPT Sensors are universally adaptable sensors for detecting the wheel speed on motor vehicles. The sensors deliver 10 ... 5000 pulses per rotation (standard, other pulse values available on request). WPT Sensors are compact and light weight. For maximum flexibility, the incremental transducer for the wheel pulse transducer unit can be exchanged quickly and easily. Output signals generated by the WPT Sensors form the basis for calculating wheel speed, acceleration, distance, and speed (measurements of this kind are slip-dependent and dependent on the dynamic wheel circumference).
Loading
Loading