Weigh In Motion systems, truck overloading

Weigh In Motion solutions

Traffic monitoring, weight enforcement and bridge protection made simple

Ageing infrastructures, increasing traffic and overloaded vehicles pose a threat to societies and call for countermeasures to keep roads and bridges safe. Advanced Weigh In Motion (WIM) solutions from Kistler enhance traffic safety, help to maintain road quality and protect bridge infrastructure.

System integrators all over the world opt for WIM solutions from Kistler as part of high-level traffic management systems. Thanks to reliability and robustness, high accuracy and simple integration, operators rely on our solutions to safeguard and sustain traffic and structures. 

Kistler - the global market leader in WIM technology

Kistler is the global market leader in Weigh In Motion Technology, pioneering precise, reliable solutions trusted globally. With decades of expertise, Kistler sets the benchmark for real-time, accurate vehicle weight data of vehicles in motion, driving efficiency and innovation across industries.

Crystal icon

100.000+ Lineas sensors

installed worldwide

[object Object]

30+ years of innovation

with unique quartz technology

Global support

50+ countries

where Kistler traffic solutions are present

Quartz crystal technology from Kistler - at the core of every sensor

Our WIM solutions utilize Lineas high-precision quartz crystal sensors, known for their consistent high performance under all traffic and weather conditions.

Lineas sensors measure wheel and axle loads, as well as determine gross vehicle weights without disrupting traffic flow.

Explore the benefits of quartz technology

Installed in road pavement, the Lineas sensors provide highly accurate measurement signals.

Manufactured to highest quality standards

[object Object]

As a leading provider of quartz piezoelectric measurement technology, we achieve maximum performance by using advanced production equipment operated by skilled specialists at our ISO-certified Swiss plant. Advanced manufacturing processes allow us to maintain full control of every step, ensuring the highest quality at every stage.

Explore the production facility
[object Object]

Each sensor undergoes rigorous inspections, including tightness checks and functional tests. We verify uniform sensitivity across the entire sensor length using our calibration system. Every sensor is 100% tested, factory-calibrated, and checked with high-precision tools before leaving our Swiss headquarters, ensuring reliable, top-quality products.

Explore benefits of Kistler sensors

Tailored KiTraffic Solutions

Choose from a variety of KiTraffic packages, each designed to meet the specific requirements of different WIM applications, ranging from traffic data collection to direct enforcement. Our KiTraffic measuring chains for WIM, are based on the piezoelectric quartz technology of Kistler’s Lineas sensors and comprising electronics. KiTraffic Statistics and KiTraffic Basic consist of analogue Lineas sensors and WIM Data Loggers. The certified solution for enforcement, KiTraffic Digital, consists of the Lineas Digital sensors and industrial grade electronics with Kistler software. 

Process reliability

Best Reliability

KiTraffic solutions combine Kistler’s unique Lineas quartz WIM sensors with proprietary electronics and software for the most accurate and reliable vehicle detection

[object Object]

Seamless Integration

Open data protocols for seamless transfer of vehicle data ensure effortless integration into upper systems

[object Object]

Unmatched Accuracy

Advanced software specifically developed for Lineas WIM sensors ensures the highest accuracy, from low to high speeds, meeting the strictest OIML accuracy standards 

[object Object]

User-Friendly Setup

A modern web-based interface allows easy setup and calibration of WIM sites

As a global leader in dynamic measurement technology for measuring pressure, force, torque and acceleration, we support our customers in industry and science to improve their products and make their manufacturing processes more efficient.
KiTraffic Statistics

The cost-efficient solution for traffic data collection

  • Accuracy
    • ±10-15% GVW (gross vehicle weight)
       
  • Scope of delivery
    • Lineas Compact 9196A sensors 
    • WIM Data Logger 
Explore KiTraffic Statistics
As a global leader in dynamic measurement technology for measuring pressure, force, torque and acceleration, we support our customers in industry and science to improve their products and make their manufacturing processes more efficient.
KiTraffic Basic

The reliable solution for pre-selection of overloaded vehicles

  • Accuracy
    • Accuracy: ±5-10% GVW (gross vehicle weight)
    • Certified to OIML R 134 class F10
       
  • Scope of delivery
    • Lineas 9195G sensors
    • WIM Data Logger
Explore KiTraffic Basic
As a global leader in dynamic measurement technology for measuring pressure, force, torque and acceleration, we support our customers in industry and science to improve their products and make their manufacturing processes more efficient.
KiTraffic Digital

The most advanced solution for direct weight and tire enforcement

  • Accuracy
    • Accuracy: ±2-5% GVW (gross vehicle weight)
    • Certified to OIML R 134 class F5
       
  • Scope of delivery
    • Lineas Digital 9181A sensors
    • Industrial grade electronics with Kistler software
Explore KiTraffic Digital
[object Object]
Accuracy you can trust

Our WIM solutions combine unique Lineas sensors, industrial-grade electronics and advanced software, all developed, tested and manufactured according to highest quality standards. Fully compliant with globally recognized standards, including OIML R134, COST 323, and ASTM E1318-09, Kistler’s WIM solutions provide an independent proof of performance, delivering reliable, accurate vehicle weighing.

[object Object]
Flexible integration and networking

Our WIM solutions can be easily extended with additional third-party components like vehicle dimension scanners or ANPR cameras for number plate recognition. With machine-readable interfaces and open data protocols, our WIM measuring chains can be integrated seamlessly into upper traffic management solutions.

Applications

Kistler’s WIM solutions are designed to cover a wide range of applications, including:

[object Object]
Pre-selection for weight enforcement

WIM solutions enable efficient vehicle preselection for traffic checks by quickly providing essential weight data. These solutions automatically record vehicle weights, axle loads, and tire conditions at high speeds, resulting in higher success rates for identifying potential violators and reducing the workload for authorities.

  • Automatic preselection of overloaded vehicles
  • Less road damage and elimination of illegal competition between transport companies
Explore KiTraffic Basic
[object Object]
Direct weight enforcement

Once legal requirements are met, direct weight enforcement with a high speed WIM solution provides the most efficient method for automated heavy vehicle checks. Thanks to Kistler's high accuracy standards, violators can be detected across multiple traffic lanes and penalized immediately.

  • 24/7 automatic enforcement of load violations without disrupting traffic flow
  • Significant improvement in weight enforcement campaigns with direct fines for overloaded vehicles, eliminating the need for static scales
  • OIML R134 certification facilitates national type approvals
Explore KiTraffic Digital
[object Object]
Automated tire screening

Incorrectly inflated tires are not easy to detect by visual inspections. Automated Tire Screening (ATS) is a feature of WIM solutions that allows authorities to automatically monitor tire pressures on all passing commercial vehicles, helping to identify potentially unsafe, damaged, or flat tires and improve road safety.

  • Automatic tire checks on all passing vehicles without disrupting traffic
  • Detection of tire types and anomalies such as underinflation, flats, mismatches, or missing tires
  • Available as simple upgrade for existing Kistler WIM sites
Explore KiTraffic Digital
The Weigh In Motion system KiTraffic Statistics delivers automated real-time traffic data collection.
Traffic data collection

WIM solutions help refine infrastructure planning, optimize road maintenance, and improve traffic flow uniformity by providing real-time traffic data collection.

  • Automated, non-stop traffic data collection
  • Reliable and accurate measurement of vehicle loads
  • Enriches count & classify data with weight information
  • Tracking of special transports
Explore KiTraffic Statistics
Bridge protection can be provided by traffic monitoring systems installed directly before or on bridges.
Bridge protection

WIM solutions from Kistler protect bridges worldwide: by collecting traffic load data as well as preventing overloaded vehicles from passing the bridge.

  • WIM data enables traffic load analysis and life expectancy calculations
  • Protection against overloaded vehicles - extending bridge lifetimes
  • Seamless combination with Structural Health Monitoring systems
Explore Structural Health Monitoring
[object Object]
Industrial weighing

WIM solutions provide a highly efficient way to manage industrial weighing, helping to streamline processes such as invoicing goods, checking axle loads, and measuring overall vehicle weights in ports, mines, and concrete plants-all as vehicles drive by.

  • Increased efficiency and higher throughput of measured vehicles per hour
  • OIML R134 certified for legally compliant weighing
  • Easy integration with components like RFID transmitters or LPR cameras for enhanced functionality
  • Fast installation with minimal disruption to operations
[object Object]
Weight based tolling

WIM solutions generate revenue for road construction by charging users based on their vehicle's weight and road impact, ensuring fair tolls, covering maintenance costs, and preventing overloaded vehicles from accessing roads and bridges.

  • Easy integration with existing toll systems
  • Scalable for multiple lanes

Effortless installation and worldwide support for maximum performance

Solutions from Kistler enable 24/7 real time condition monitoring of sensitive infrastructures such as bridges and buildings.
Global support and comprehensive services

Thanks to Kistler's global sales and service network, we offer a range of tailored services to maximize the performance of every WIM site. Our services include expert support during site selection, installation, and calibration, as well as comprehensive training programs and warranty extensions to enhance the individual WIM user experience and extend the lifespan of each system.

Explore Weigh In Motion services
[object Object]
Efficient and minimally invasive installation

Lineas sensors are designed for quick installation, typically completed within a single day, and deliver reliable measurements for years. Lineas sensors can be installed on all types of pavement, including concrete and asphalt, with minimal disruption to traffic flow and limited need for road closures. Installation is cost-effective, requiring no heavy machinery and causing minimal road damage—only a small slot in the pavement. The modular and flexible design allows for easy adaptation to different lane widths, and the absence of screws or frames reduces the risk of flying parts, ensuring a safe and efficient setup.

Weight enforcement references

L'autoroute Brooklyn-Queens à New York est protégée par le Weigh In Motion de Kistler pour le contrôle direct du poids.
Voie express Brooklyn-Queens (États-Unis)

Dans la ville de New York, l'autoroute Brooklyn-Queens (BQE), dont la conception repose sur trois piliers, est confrontée à d'énormes défis en raison des véhicules surchargés. Les systèmes de pesage en mouvement de Kistler ont été déployés pour aider à identifier automatiquement les véhicules surchargés. Récemment, les systèmes WIM de Kistler ont été certifiés et mis en service en tant que premier système de citation automatisé du pays, ce qui a permis de réduire les surcharges. Les données collectées sont également utilisées pour calculer la durée de vie du pont et effectuer une analyse précise de la charge de trafic. « La collaboration avec Kistler et C2SMART a été déterminante pour la mise en place de ce système automatisé de contrôle direct, le premier du pays », a déclaré Tanvi Pandya, P.E. DBIA, directeur exécutif de BQE Design Build & Emergency Contracts.

Data collection and research references

Erftstadt, A1 Highway (Germany)

The Institute of Highway Engineering at Germany’s RWTH Aachen University chose Kistler’s KiTraffic Digital for their pioneering ‘Digital Twin Road’ research project. In 2023, ten Lineas Digital sensors were integrated seamlessly into Germany’s busy A1 highway – with no need for special road preparation or repaving. A special sensor layout was designed exclusively for this project – highlighting Kistler’s commitment to offering flexible layout options and meeting customers’ needs.

Bridge protection references

Le système Weigh In Motion pour les ponts : El Carrizo (227 m), équipé du système WIM de Kistler, est le deuxième pont le plus haut d'Amérique du Nord.
Pont El Carrizo (Mexique)

Le pont autoroutier El Carrizo au Mexique, le deuxième pont le plus haut d'Amérique du Nord, a été confronté à un important accident de la circulation en 2018, entraînant sa fermeture. Pour renforcer sa sécurité, deux points de contrôle Weigh In Motion (WIM) ont été installés à l'aide de la technologie Kistler. Le système WIM, composé de capteurs WIM Lineas précis, mesure automatiquement les charges par essieu et les poids totaux des véhicules qui passent. La solution WIM fournie par Kistler garantit une conformité optimale avec les restrictions de poids et améliore la sécurité globale du pont.

Vous recherchez une solution WIM pour assurer la réussite de votre projet à venir ?

Alors contactez-nous - et redéfinissons ensemble l'avenir du WIM !