3D force plates with glass top plate (measuring range Fz 0 … 10 kN) / 9285B
![3D force plates with glass top plate (measuring range Fz 0 … 10 kN) / 9285B Multi-component force plate with glass top plate to measure ground reaction forces, moments and center of pressure in biomechanics.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/933-789_web.webp)
9285B
Multi-component force plate with glass top plate to measure ground reaction forces, moments and center of pressure in biomechanics.
Main features / advantages
- Glass top plate allows recording of contact surface
- Wide measuring range (0 … 10 kN)
- Excellent measuring accuracy
- Good accuracy of center of pressure (COP)
- Threshold Fz <250 mN
Multicomponent force plates of Type 9285B consist of a base frame on which four piezoelectric 3-component force sensors under a high preload are mounted. A triple-layer composite glass plate is mounted on these sensors. The very low crosstalk values of the sensors in conjunction with the special design principle ensure very good accuracy of the center of pressure.
Loading
Loading