Accelerometer cables for piezoelectric sensors, 1/4 - 28, 4-pin neg. - 3 x BNC pos. or 3 x 10 - 32 pos. / 1756C

Kistler provides cables for triaxial accelerators to be applied in engine and powertrain NVH testing.

1756C

Family Type 1756C are white, fluoropolymer based cables (ø2.5 mm) for sensors with 1/4 – 28, 4-pin positive connectors.
Main features / advantages
  • Cable jacket material: fluoropolymer
  • Cable connectors: 1/4 – 28, 4 pin neg. to 3 x BNC pos., 3 x 10 - 32 pos., or open ends
  • L = 1, 3, 5, or 10 m or custom (up to 20 m max.)
  • Option: low-outgassing materials
These signal output cables are suitable for triaxial voltage mode accelerometers.
Loading
Loading