Clamping force sensors for coefficient of friction testing of bolts and nuts / 5413-1952

5413-1952
The clamping force sensors operate according to the strain gauge principle and supply an analog output signal in mV/V.
Main features / advantages
- Measuring ranges of 5 kN to 300 kN
- Automatic sensor identification Autocode
- Connection socket for measuring cables
- Adapters for thread sizes M4 to M24
The measuring bodies of the clamping force sensors of family Type 5413- 1952 are equipped with strain gauges and protected by an aluminum housing. The test items are adapted by means of mechanical adaptations in the corresponding thread sizes (optional) on the clamping force sensor, whereby mechanical adaptations via integrated centering aids ensure a centric force application of the test items in the measuring body. The bearing area required for the tests according to DIN EN ISO 16047 can be realized via optional type HH washer sledges, which are captively secured to the retaining plate by an optional holder to prevent rotation. The integrated SCHATZ AUTOCODE system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The clamping force sensors are delivered with a quality certificate. Upon request, the clamping force sensors are calibrated in our calibration lab.
Loading
Loading