Connecting cables (TPC black) for triaxial force sensors with V3 neg. connector / 1698-3TPC

1698-3TPC
Multi-wire, high insulation, TPC based cables (ø3,6 mm), thin and flexible with a high degree of protection up to IP68.
Main features / advantages
- Number of conductors: 3 or 6
- Length: from 0.5 to 20 m
- Temperature range: -40 to 120°C
- Amplifier connections: Fischer 9-pole pos., KIAG 10-32 pos. or Mini-Coax neg.
Multi-wire, high insulation, TPC based cables (ø3,6 mm), thin and flexible with a high degree of protection up to IP68.
Loading
Loading