Laboratory charge amplifiers, multi-channel, low noise, measuring ranges ±2 to ±2200000 pC, freq. range ≈0 … 200 kHz / 5080A
5080A
Main features / advantages
- LCD and rotary knob for operation and configuration
- Extremely wide charge and frequency range
- Optional Piezotron input (IEPE)
- 6-component analog summing calculation
- USB and RS-232C interface
- 1 to 8 measuring modules of Type 5067A can be inserted
Charge amplifiers of Type 5080A are the successors to the charge amplifier families of Types 5017B and 5019B. Thanks to the modular design up to eight amplifier modules can be inserted. Charge modules of Type 5067A0 with BNC connector are standard, as an option it is as also possible to integrate Type 5067A2 Piezotron modules. A 6-component analog summing calculator of Type 5245 is provided by default. This feature calculates the resulting force as well as the three components of the resulting torque in real time. Dynamometer-specific values required for torque calculation can be set directly on the instrument. The liquid crystal display shows all channel settings. Various channels can be switched onto the display as required. The instrument is set up by means of different menus with the universal press-and-turn knob. All functions can also be controlled externally via RS-232C or USB 2.0.
Why is the Kistler 5080A a suitable choice for my applications?
The Kistler 5080A is a universal charge amplifier with impressive versatility. Thanks to its modular design, up to eight amplifier modules can be integrated, including standard charge amplifiers of the type 5067A0 with BNC connections. Optionally, Piezotron modules of the type 5067A2 can also be integrated. The analog 6-component summation allows real-time calculation of forces and torques.
What technical features make the Kistler 5080A particularly powerful?
The Kistler 5080A is characterized by technical features that make it a powerful charge amplifier. With a measuring range from ±2 to ±2,200,000 pC, the lowest noise of all charge amplifiers, and a very short signal response time of around 2 µs, it offers precise and fast measurements.
Is there a rack conversion kit available for the laboratory charge amplifier 5080A?
To convert a desktop version 5080A1... into a rack version 5080A0... please remove the desktop case mounting kit including carrying handle, and replace it with the 19" rack mounting kit (Kistler ID: 55143671).