Laboratory Piezotron (IEPE) couplers for mains operation, 16-channel / 5148

5148
This 16-channel laboratory Piezotron (IEPE) coupler is powered by an AC power supply and is suitable for the operation of Piezotron (IEPE) sensors.
Main features / advantages
- Powered by an AC power supply or any DC voltage source
- Measuring chain monitoring with status indication via LEDs
- BNC input and output connectors on rear panel, BNC output connectors on front panel
- Mountable in standard 19-inch rack
The Type 5148 is a 16-channel Piezotron (IEPE) coupler that provides constant current excitation for Piezotron (IEPE) sensors. Each channel features an individual LED for monitoring circuit integrity. The front panel includes conveniently mounted BNC output connectors, while the rear panel includes both input and output BNC connectors. The 16-channel coupler can be powered with the provided AC power supply or any DC voltage source (8 to 20 VDC). The coupler can be mounted into a standard 19-inch rack using the supplied mounting brackets.
Loading
Loading