Piezoelectric accelerometers, high temperature (700°C), for gas turbine monitoring and thermoacoustics / 8209A

The piezoelectric accelerometers of Type 8209A are designed for permanent vibration monitoring in harsh and high temperature environments.

8209A

The piezoelectric accelerometers of Type 8209A are designed for permanent vibration monitoring in harsh and high temperature environments.
Main features / advantages
  • Operating temperature: -55 … 700°C
  • Short time operating temperature: -55 … 1000°C
  • Highest reliability
  • ARINC triangular fixation or 25x25 hole pattern
These piezoelectric accelerometers are high-temperature, differential output acceleration sensors for vibration measurement in harsh environments up to 700°C. For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Loading
Loading