Miniature piezoelectric accelerometers, high temperature (700°C), for gas turbine monitoring and thermoacoustics / 8211A

The piezoelectric accelerometers of Type 8211A are designed for permanent vibration monitoring as well as for R&D applications with strict size and weight limits.

8211A

The piezoelectric accelerometers of Type 8211A are designed for permanent vibration monitoring as well as for R&D applications with strict size and weight limits.
Main features / advantages
  • Operating temperature: -55 … 700°C
  • Short time operating temperature: -55 … 1000°C
  • Highest reliability
  • Not pyroelectric
These miniature piezoelectric accelerometers are high-temperature, differential output acceleration sensors for vibration measurement in harsh environments up to 700°C (up to 1000°C on the short term). For applications in hazardous areas, the sensor is available with intrinsically safe Ex-ia and non-incendive Ex-nA certifications.
Loading
Loading