Piezoelectric load cells, press force transducers, specialized for use in hand presses / 9340A
![Piezoelectric load cells, press force transducers, specialized for use in hand presses / 9340A These piezoelectric force transducers have been specifically developed for use in industrial hand presses with an optimized integration process.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/934-806_web.webp)
9340A
These piezoelectric force transducers have been specifically developed for use in industrial hand presses with an optimized integration process.
Main features / advantages
- Designed to retrofit presses with force-displacement monitoring monitoring
- Easy sensor mounting through integrated bore and thread
- Hardly any limitation of the press stroke thanks to the low height of the sensor
- Preloaded force transducers, ready to measure immediately
- Calibrated load cells for compression forces
- High overload protection, no wear
These press force load cells are based on the piezoelectric measuring principle. The force acting on the quartz element generates a proportional electric charge as sensor output, which is converted by the series-connected measuring amplifier into a process signal suitable for evaluation (typically 0 ... 10 V). These press force sensors are specially designed for use in handknee lever presses or pneumatically operated presses of different installation sizes. The focus of the development of these sensors was on achieving a low profile and easy, flexible integration into the press.
Loading
Loading