Rotating cutting force dynamometers, RCDs for heavy machining (Fz max 30 kN, Mz max 1000 Nm) / 9171A
9171A
These rotating multicomponent dynamometers are applied to measure the forces Fx, Fy, Fz and the torque Mz on a rotating cutting tool.
Main features / advantages
- Cutting force measurement on the rotating tool
- 4-component measurement: Fx, Fy, Fz and Mz
- Speed up to 12 000 min-1
- Internal cutting fluid supply possible
- Available for conventional machine spindle interfaces
- Several tool adapters available
- High run-out and balance quality
The complete measuring system comprises a rotor, stator, connecting cable and signal conditioner. The spindle type on the machine tool determines which rotor version is required. The spindle adapter is also exchangeable. The same applies to the tool adapters. The piezoelectric 4-component sensor, four charge amplifiers and the digital transmission electronics are integrated into the rotor. It measures the radial forces Fx and Fy, the axial force Fz and the torque Mz. Digitized measuring signals to the stator, the range selection of the charge amplifiers and the power supply are transmitted contactless. The stator is fastened to the machine tool with a gap of a few millimeters. The signal conditioner is responsible for the power supply, signal transmission and for controlling the system. Three measuring ranges can be selected and the measurement can be started either manually or via a serial interface. The measuring signal is an analog ±10 V signal. Either the DynoWare software from Kistler, or compatible data acquisition software, can be used to record the data.
Loading
Loading