Separation cables for piezoelectric sensors, Fischer 104 neg. to 8x BNC pos. / Z16634
Z16634
For dynamometer and force plates (sensors with Fischer connection).
Main features / advantages
- Cable material: PFA, green
- Cable diameter: 2 mm
- Operating temperature range: -55 ... 200°C
- Connections: Fischer 104 9-pole neg. - 8x BNC pos.
- Degree of protection EN 60529: IP68
undefined
Loading
Loading