Speed enforcement system ES 8.0, flash units BE 2.0 and BE 1.3 / BE 2.0 & BE 1.3

BE 2.0 & BE 1.3
The modern, adjustable flash device BE 2.0 and the additional flash BE 1.3 allow for reliable identification of driver and number plate.
Main features / advantages
- Compact flash units
- Remotely controlled reflector for clear light-dark boundary
- Can be used next to or on the camera as a compact unit or separately
- The BE 2.0 flash is particularly suitable for narrow measuring points
- Optional flash unit BE 1.3 can be triggered via cable or radio module
- Up to three lanes can be optimally illuminated with both flash units
By default, the BE 2.0 flash unit is mounted on a tripod together with the photo device. In the case of greater distances between the sensor unit and the photo device, the flash unit can be set up separately, depending on the site or the location of the measuring point. The versatility of the flashes guarantees good legibility with reflective license plates and the illumination of the vehicle interior. In order to optimally illuminate the measured vehicles on multi-lane roads, the optional BE 1.3 flash can be operated on the photo device via a flash wireless adapter.
Loading
Loading