Torque sensors with fixed measuring shaft / 5413-1030

5413-1030
These torque sensors operate according to the strain gauge principle and supply a passive analog output signal in mV/V.
Main features / advantages
- Measuring ranges of 0.2 Nm to 2000 Nm
- Automatic sensor identification Autocode
- Connecting cable, fixed
- Standardized mechanical square connections DIN 3121
- Suitable for pulse tools
The robust static torque sensors of Type 5413-1030 are applied for measuring torques. The torque sensor measuring shaft is equipped with strain gauges and is protected by a metal housing. Adaptation or connection of the test item is made by means of an internal square drive. Torque support is ensured by means of a mounting flange for fixed mounting. All connections for supply and signal transmission are hardwired, making the torque sensor insensitive to vibrations. The connection cable (5 m) is fixed. The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The torque sensors are delivered with a quality certificate. Upon request, the torque sensors are calibrated with traceability in our DAkkS-accredited calibration lab.
Loading
Loading