Water-cooled cylinder pressure sensors, M14x1.25 / 7061C

The new generation water-cooled precision reference sensor with its extremely high sensitivity is ideally suited for combustion engine research and for thermodynamic investigations.

7061C

The new generation water-cooled precision reference sensor with its extremely high sensitivity is ideally suited for combustion engine research and for thermodynamic investigations.
Main features / advantages
  • Shoulder-sealing installation
  • Small thermal sensitivity shift
  • Very low linearity deviation
  • Excellent long-term stability
  • Water-cooled precision reference
  • Suitable for use in hydrogen combustion engines
Type 7061C cylinder pressure sensors use a PiezoStar crystal for very high sensitivity and high natural frequency. An excellent zero point stability is achieved thanks to the improved integrated water cooling of these pressure sensors. The durable optimized diaphragm with low thermal shock sensitivity guarantees precise measurements. The sensors of Type 7061C are mounting compatible with those of Type 7061B.
Loading
Loading