Wheel pulse transducers, WPT sensors / CWPTA

CWPTA
These wheel pulse transducers are used to detecting wheel rotation to calculate wheel speed, distance traveled, and vehicle speed.
Main features / advantages
- Easy installation
- Compact design and light weight
- Rugged housing
- Reverse-polarity protection
- Degree of protection IP67
WPT Sensors are universally adaptable sensors for detecting the wheel speed on motor vehicles. The sensors deliver 10 ... 5000 pulses per rotation (standard, other pulse values available on request). WPT Sensors are compact and light weight. For maximum flexibility, the incremental transducer for the wheel pulse transducer unit can be exchanged quickly and easily. Output signals generated by the WPT Sensors form the basis for calculating wheel speed, acceleration, distance, and speed (measurements of this kind are slip-dependent and dependent on the dynamic wheel circumference).
Loading
Loading