Assembly press workstation for automated joining up to 100 kN, 400 mm stroke / SST 800
SST 800
20000181
- Integration of servo presses NCFN, NCFH, NCFE, NCFT
- Force range up to 100 kN, typical stroke length*: 400 mm
- Monitored mechanical safety protection door or optional light curtain
- Monitored service door left and right with 180° degree opening angle
Upon request
On request
Log in to myKistler to see prices
Dimensions and materials
Dimensions
1281 x 838 x 2160 mmWorkroom
450 x 490 x 560 mmThe assembly workstation SST 800 consists of a basic frame incl. a 4-column system, control units and safety proctection units. The integration of a NC joining module makes it into a turnkey, CE- certified system designed for 100% quality control during joining processes.
The assembly workstation facilitates the realization of various joining technologies such as pressing, clinching, caulking, riveting, stamping as well as the testing of springs.
* Special versions with a stroke of upt to 1,000 mm or angled designs are available upon request.
Loading
Loading