Connecting cable for 2-axis force sensors, V3, 2 x BNC pos. / 1698ADSP

Connecting cable for 2-axis force sensors, V3, 2 x BNC pos.
1698ADSP
18000679
  • Connection cable with 2 conductors for 2-axis force sensors
  • Connections: V3 pos. to 2 x BNC pos.
  • Protection class EN60529: IP65
  • Length: customized from 0.2 m to 30 m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP65 screwed, IP40
Cable properties
Configurable cable length
0.2 … 30 m
Interfaces
Connector type
BNC positive, BNC positive, BNC positive
Connection type (sensor)
BNC positive
Connection type (amplifier)
BNC positive, BNC positive
Green, multi-wire, high insulation, PFA based cable (ø2 mm) with synthetic braiding and a temperature range of –40 to +120°C.
Loading
Loading