Connecting cable for multicomponent dynamometers, 3-wire, with metal sheath, Fischer flange 9-pole pos., 5m / 1687B5

Connecting cable for multicomponent dynamometers, 3-wire, with metal sheath, Fischer flange 9-pole pos., 5m
1687B5
18000640
  • Connecting cable with 3 conductors
  • Length: 5 m
  • Flange type straight
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP67, IP65
Operation and installation
Temperature range
-5 … 70 °C
Used for
3-Component measurement
Applications
Cutting processes and machining development, eVTOL / UAV / drone testing
Cable properties
Predefined cable length
5 m
Cable properties
PFA with flexible steel hose
Interfaces
Number of conductors
3
Connector type
Fischer 104 9-pin positive, Fischer 104 9-pin positive
Connection type (sensor)
Fischer 104 9-pin positive
Connection type (amplifier)
Fischer 104 9-pin positive
This is a high insulating connecting cable with a flexible metal sheath for multicomponent dynamometers with Fischer 9-pin flange connectors.
Loading
Loading