Connecting cable for triaxial force sensors, V3, Fischer 9-pole pos. / 1698AB2

Connecting cable for triaxial force sensors, V3, Fischer 9-pole pos.
1698AB2
18000674
  • Connection cable with 3 conductors for triaxial force sensors
  • Connections: V3 pos. to Fischer 9-pole pos.
  • Protection class EN60529: IP68
  • Length: 2 m
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP68 screwed, IP65
Operation and installation
Temperature range
-40 … 120 °C
Used for
Triaxial measurement
Cable properties
Predefined cable length
2 m
Cable properties
TPC black ⌀3.6 mm
Interfaces
Number of conductors
3
Connector type
V3 positive, Fischer 104 9-pin positive
Connection type (sensor)
V3 positive
Connection type (amplifier)
Fischer 104 9-pin positive
Black, multi-wire, high insulation, TPC based cable (ø3,6 mm) with a temperature range of –40 to +120°C.
Loading
Loading