Displacement sensor, potentiometric absolute linear transducer, 0 … 25 mm / 2125A25

2125A25
18043648
- Defined electrical measuring range: 0 … 25 mm
- Temperature range: –30 to +85°C
- Sensor connection: 3-pin M8x1 plug connector
- Protection class IP40
Upon request
On request
Log in to myKistler to see prices
Displacement sensor with resistance and collector path of conductive-plastic for direct displacement and tolerance measurements and for continuous position sensing. The series can be used in a wide range of applications in mechanical and vehicle engineering industries as well as in automation and robotics, combining remarkable long life span with high accuracy. A ball
coupling offers backlash-free operation even where there are
parallel or angular errors between the sensor axis and the
direction of movement.
Loading
Loading