Electromechanical NC joining module NCFH, servo press, meas. range 1: 5 kN, meas. range 2: 2 kN, 200 mm stroke, size 1 / 2151B05022001

Electromechanical NC joining module NCFH, servo press, meas. range 1: 5 kN, meas. range 2: 2 kN, 200 mm stroke, size 1
2151B05022001
18025909
  • NC joining module NCFH with hollow shaft motor and compact design, size 1
  • Measuring range 1: 5 kN
  • Measuring range 2: 2 kN
  • 200 mm stroke
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
5 kN
Product type
Joining module type
NCFH
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
200 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
300 mm/s
Loading
Loading
Loading