Extension for cavity pressure sensors, Fischer 102 SE pos. to BNC pos., 2 m / 1661A2

Extension for cavity pressure sensors, Fischer 102 SE pos. to BNC pos., 2 m
1661A2
18000585
  • Cable material: PFA, green
  • Cable diameter: 2 mm
  • Cable length: 2 m
  • High insulation resistance
Upon request
On request
Log in to myKistler to see prices
Electrical properties
High insulation
Yes
Low noise
Yes
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP40
Operation and installation
Operating temperature range
-55 … 200 °C
Cable properties
Cable insulator
PTFE
Predefined cable length
2 m
Interfaces
Connection type (sensor)
Fischer 102 SE positive
Connection type (amplifier)
D-Sub 15-pin negative
Dimensions and materials
Material
PFA
Cable diameter [mm]
2 mm
Cable color
Green
Cable outer layer protection
none
Cable for distance extension in single-channel mold pressure measurement. It is used with single-channel connectors (BNC output).
Loading
Loading