High-insulating connecting cable, BNC pos. - BNC pos., PVC black, 0.5 m / 1601B0,5

High-insulating connecting cable, BNC pos. - BNC pos., PVC black, 0.5 m
1601B0,5
18000488
  • Connecting cable with black PVC jacket
  • Connectors: BNC pos. (sensor), BNC pos. (amplifier)
  • Length: 0.5 m
  • Temperature range: –25 … 70 °C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP40
Cable properties
Predefined cable length
0.5 m
Interfaces
Connection type (sensor)
BNC positive
Connection type (amplifier)
BNC positive
Loading
Loading
Loading