High-insulating connecting cable, KIAG 10-32 pos. - BNC pos., PFA green, 0.5 m / 1631C0,5

High-insulating connecting cable, KIAG 10-32 pos. - BNC pos., PFA green, 0.5 m
1631C0,5
18000522
  • Connecting cable with extruded green PFA jacket
  • Connectors: KIAG 10-32 pos. (sensor), BNC pos. (amplifier)
  • Length: 0.5 m
  • Temperature range: –55 … 200 °C
Upon request
On request
Log in to myKistler to see prices
Certificates and Standards
Degree of protection EN 60529
IP65, IP40
Cable properties
Predefined cable length
0.5 m
Interfaces
Connector type
KIAG 10-32 positive, BNC positive
Loading
Loading
Loading