Measuring amplifier for strain gauge sensors, cable bushing, analog output 0 ... ±10 V / 4701A10A

Measuring amplifier for strain gauge sensors, cable bushing, analog output 0 ... ±10 V
4701A10A
18003661
  • Measuring amplifier with strain gauge input: 1.5 mV/V, full bridge
  • Analog output: 0 ... ±10 V
  • Measuring deviation: 0.1% FS
  • Degree of protection: IP54
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Gain adjustment range
±10 %
Input (string)
1.5 mV/V
Certificates and Standards
Degree of protection EN 60529
IP40 (with plug connectors), IP54 (with cable bushings)
Operation and installation
Nominal temperature range
10 … 40 °C
Voltage output
Zero signal adjustment range
±10 %
Power supply
Voltage VDC
24 VDC
Additional properties
Options
Calibration together with sensor or adjustment of customized sensitvity
Loading
Loading
Loading