Multicomponent dynamometer MiniDyn, 4 kN, cover plate 55x80 mm / 9119AA2

Multicomponent dynamometer MiniDyn, 4 kN, cover plate 55x80 mm
9119AA2
18017665
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy, Fz ±4 kN
  • Cover plate 55x80 mm
  • Natural frequency fn (x) 4.3 kHz, fn (y) 4.6 kHz, fn (z) 4.4 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
-4 kN
Maximum measuring range [kN]
4 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-2 … 2 %
Maximum crosstalk Fz→Fy
-2 … 2 %
Metrological characteristics
Threshold
<0.002 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
Fx: -26 pC/N, Fy: -13 pC/N, Fz: -26 pC/N
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Applications
NVH testing, Cutting processes and machining development, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pin (negative)
Dimensions and materials
Weight
1.35 kg
This is a multicomponent dynamometer for measuring the three orthogonal components of a force. Its very low threshold and the high sensitivity allow for measuring extremely small forces. The following machine adapters are available: machine adapters (right, left and straight) for disk-type turrets with VDI ø16 mm, ø20 mm, ø25 mm and ø30 mm, Coromant Capto C3, C4 and C5, as well as HSK-T63. In addition to the machine adapters there are the following tool holders available: tool holders for external turning tools sized 8 mm x 8 mm, 10 mm x 10 mm, 12 mm x 12 mm, 16 mm x 16 mm, 20 mm x 20 mm, 0.31" x 0.31", 0.38" x 0.38", 0.5" x 0.5" and 0.63" x 0.63", as well as tool holders for internal turning tools sized ø8 mm, ø10 mm, ø12 mm, ø16 mm.
Loading
Loading