Kistler supports the 3C electronics industries with measurement technology in product development and manufacturing.

3C electronics industries

Improve product development and manufacturing with measurement technology

The 3C, electrical and electronics industries face growing requirements in the areas of quality assurance, material testing, error detection in manufacturing, increasing efficiency and quality improvement. Simultaneously, costs need to be optimized and further reduced. Here, the computer, communications and consumer electronics industry (3C) is under significant pressure, due to its technical innovations, short product life cycles, very brief ramp-up times for new production lines, and yet, maximum quality requirements. Mass production, extensive product variety, intense competition, tight delivery times: the challenges in this industry sector are enormous.

In manufacturing and the development of production processes, force, pressure, acceleration and torque each play a decisive role. Deviations from defined parameters can result in damage and faulty products. Given the high speed of production, monitoring systems are needed that can meet the dynamic requirements of today's production equipment. The combination of highly sensitive sensor technology and process monitoring systems is the key to reliable acquisition, visualization and evaluation of measurement data. This provides valuable information about the quality of manufactured components – and also ensures that faulty parts are detected and/or sorted out at an early stage.

We support you from the product development phase (e.g. by fast, data-based validation of manufacturing processes) up to the product testing phase. Our solutions can monitor complex production processes such as the injection molding of components for smartphones and tablets or the assembly processes for a vast range of products (smartphone displays are just one example). Our systems can also perform high-precision product testing, including tactile behavior testing on control elements, spring testing, vision inspection and more.

En tant que partenaire expérimenté des industries électroniques 3C, nous vous assistons tout au long de la chaîne de production, depuis le développement et la production jusqu'à l'assemblage et au test des composants et des produits finis.

Implementing high-precision, cost-efficient production in premium quality and with the shortest possible cycle times

Nos systèmes de surveillance des processus t'aident à augmenter la qualité de tes produits et ta productivité

Achieve peak performance with first-class measurement technology and work efficiently to realize zero-defect production:

  • Thanks to our decades of expertise and successful partnerships around the globe
  • Through the seamless inline and end-of-line (EOL) integration of application-specific piezoelectric measurement and testing systems directly into your production line with a high degree of integration and at every automation stage
  • Using transparent process monitoring, complete traceability, and production optimization through the measurement of force, pressure, torque and acceleration
  • Utilizing our broad product portfolio and comprehensive range of services, from development all the way to the end product

Avantages des mesures hautement dynamiques avec des capteurs piézoélectriques pour vos tâches de surveillance et de test de processus dans les industries électriques et électroniques

Notre précision et notre longévité inégalées garantissent une qualité et une productivité maximales tout en réduisant les coûts.

[object Object]

Réduction des coûts

  • Augmentation de la productivité
  • Réduction des coûts des matériaux
  • Amélioration de la qualité
  • Optimisation de la maintenance et de la gestion des installations
Guarantee and increase quality

Garantir et améliorer la qualité

  • Surveillance en temps réel
  • Contrôle des processus
  • Prévention des erreurs
  • Contrôle des tolérances
  • Documentation de la qualité
  • Traçabilité
  • Précision et répétabilité élevée
[object Object]

Augmenter la productivité

  • Optimisation des processus
  • Réduction des rebuts
  • Surveillance continue
  • Meilleure utilisation des capacités
  • Planification et optimisation des ressources
[object Object]

Avantage concurrentiel

  • Haute qualité 
  • Délais de livraison courts
  • Prix compétitifs
  • Satisfaction des clients
  • Amélioration de l'image, qualification en tant que fournisseur de produits de qualité

Kistler – your partner for maximum quality and productivity along the entire production chain in the 3C electronics industries

We are here to assist and support you with the following: development, production, assembly and testing of components and end products (example: smartphones).

Supporting you from R&D to production

Featured products