Connecting cables for Slimline load cell sets of Types 913xCA and 914xCA / SLS SetCable
![Connecting cables for Slimline load cell sets of Types 913xCA and 914xCA / SLS SetCable Connecting cables for Slimline load cell sets.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/Kistler_23.029_1260.webp)
SLS SetCable
Connecting cables for Slimline load cell sets.
Main features / advantages
- For Slimline force sensor kits 913xCA and 914xCA
- To capture single or summed signals
- Number of conductors: 1 to 4
- Length: 0.1 to 20 m
- Degrees of protection: IP67 (sensor kit), IP40 (amplifier)
- Diameter: 7.2 mm
Multi-wire, high insulation cables for separated or summed feed out of the individual signals of Slimline force sensor sets 913xCA and 914xCA. These connecting cables come with a 7-pole Fischer flange connector to sensor and different (e.g. BNC pos. or Mini-Coax neg.) connectors for the amplifier. In addition to the standard cable length of 3 meters, customized lengths between 0.2 and 10 or 20 meters respectively are available.
Loading
Loading