Mobile calibration devices caliTEST mobile for torque wrenches / 5413-5721

The caliTEST mobile series are calibration devices for fast and precise testing and calibration of torque wrenches. The compact dimensions of caliTEST mobile enable the unit to be used directly on the assembly line.

5413-5721

The caliTEST mobile series are calibration devices for fast and precise testing and calibration of torque wrenches. The compact dimensions of caliTEST mobile enable the unit to be used directly on the assembly line.
Main features / advantages
  • Calibration and testing of indicating and setting torque wrenches
  • In accordance with the requirements of DIN EN ISO 6789:2003 and VDI/VDE 2645 Part 2
The calibration device consists of a mobile base unit with wraparound casing, which holds the mounting fixture for torque wrenches, a drive unit with a multirange torque reference transducer, an electronic measurement and control system, and the accumulator (only with caliTEST mobile 300). As an evaluation and operating system, an optional rotating and tilting industrial PC system with a touchscreen and foldout keyboard or a notebook on an optional notebook mount is used on the caliTEST mobile 300. On the caliTEST mobile 1000, a notebook is used directly on an optional notebook mount, eliminating the need to continually shut the PC system down and start it up again at each testing station. The caliTEST mobile 1000 features a pull-out wrench support for long torque wrenches, ensuring a compact design for mobile use. The torque wrenches to be calibrated are mounted horizontally and coupled to the drive via exchangeable square adapters as specified in DIN 3121. A freely adjustable wrench support enables the torque wrench to be accommodated in a standard manner. The maximum possible wrench length varies depending on the testing equipment. The caliTEST mobile 300 calibration device can be operated via a cord to the power grid, as well as line-independently via a built-in, rechargeable battery. The caliTEST mobile 1000 calibration device is operated via a cord to the power grid.
Loading
Loading