Torsion proof multi-disk coupling for 4550A measuring flange / 2305A
![Torsion proof multi-disk coupling for 4550A measuring flange / 2305A This is a torsion proof multi-disk coupling for efficient, space-saving connection of the KiTorq Rotor Type 4550 into the shaft assembly.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/934-445_web.webp)
2305A
This is a torsion proof multi-disk coupling for efficient, space-saving connection of the KiTorq Rotor Type 4550 into the shaft assembly.
Main features / advantages
- High torsion resistance
- Absolutely free of wear and maintenance
- Non-sensitive to alternating loads
- Low moment of inertia due to high performance density
- Completely backlash-free up to the nominal torque
- High misalignment compensation capability at low restoring
The steel multi-disk coupling Type 2305A is especially designed for use with the torque measuring unit (rotor) KiTorq Rotor Type 4550. The coupling can be screwed directly onto the measuring unit. For additional connection of the shaft assembly, there is a choice of tension ring hub or a standard flange.
Loading
Loading