Water-cooled cylinder pressure sensors, M8x0.75 / 6041B
![Water-cooled cylinder pressure sensors, M8x0.75 / 6041B The cylinder pressure sensor with M8x0.75 thread is the smallest of its kind. It convinces with very high sensitivity, excellent thermodynamic properties and long service life.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/6041B_web.webp)
6041B
The cylinder pressure sensor with M8x0.75 thread is the smallest of its kind. It convinces with very high sensitivity, excellent thermodynamic properties and long service life.
Main features / advantages
- Shoulder-sealing installation
- Small thermal sensitivity shift
- Very low linearity deviation
- Excellent long-term stability
These cylinder pressure sensors provide high sensitivity, high resonant frequency, and excellent zero point stability due to integrated water cooling and can be mounted in a bore of only ø12 mm. Type 6041B uses a PiezoStar crystal for very high sensitivity in a compact design which is mounting compatible to Type 6041A as well as to the uncooled variants of Type 6045A and 6045B. The optimized diaphragm with low thermal shock sensitivity ensures precise measurements and a long lifetime.
Loading
Loading