Connecting cable for 2-axis force sensors, V3, 2 x KIAG 10-32 pos. / 1698AP2

Connecting cable for 2-axis force sensors, V3, 2 x KIAG 10-32 pos.
1698AP2
18044066
  • Connection cable with 2 conductors for 2-axis force sensors
  • Connections: V3 pos. to 2 x KIAG 10-32 neg.
  • Protection class EN60529: IP65
  • Length: 2 m
Upon request
On request
Certificates and Standards
Degree of protection EN 60529
IP68, IP65
Operation and installation
Temperature range
-40 … 120 °C
Used for
2-Component measurement
Cable properties
Predefined cable length
2 m
Cable properties
PFA ⌀2 mm with plastic braid
Interfaces
Number of conductors
2
Connector type
KIAG 10-32 positive, KIAG 10-32 positive, KIAG 10-32 positive
Green, multi-wire, high insulation, PFA based cable (ø2 mm) with synthetic braiding and a temperature range of –40 to +120°C.
Loading
Loading